Rod End, with External Right-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design (Part Numbers)

Rod End, with External Right-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design
Rod end with external thread, right hand thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, sealed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAR17-UK-2RS-A
GAR20-UK-2RS-A
GAR25-UK-2RS-A
GAR30-UK-2RS-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

42.31 €

1000 4 Days 174880030145650046920.200

49.75 €

1000 4 Days 203130035167560053104.50.330

66.63 €

1000 4 Days 25511004220105000641260.59

94.57 €

1000 4 Days 3065900472213900073146.50.93

Loading...

  1. 1

Tech Support