Rod End, with Internal Right-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design (Part Numbers)

Rod End, with Internal Right-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design
Rod end with internal thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, sealed, right hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIR20-UK-2RS-A
GIR25-UK-2RS-A
GIR30-UK-2RS-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

51.09 €

1000 4 Days 20313003516756000.36

71.95 €

1000 4 Days 255110042201050000.65

105.55 €

1000 4 Days 3016500047221390000.97

Loading...

  1. 1

Tech Support