Guideway, Flat Full Profile with Two Running Shafts, LFS-F Series (LFS52X4000-F-RB-0020-EWL)

Guideway, Flat Full Profile with Two Running Shafts, LFS-F Series LFS52X4000-F-RB-0020-EWL
  • Volume Discount

Product Details:

Manufacturer part number: LFS52X4000-F-RB-0020-EWL

Brand: INA

Price: 1,578.02

Delivery time: 4 Days


Technical Data:

Length L: 4000 mm

Width B: 52 mm

Height H: 18 mm

Length Maximum [l max]: 6000 mm

Coating: Rustproof design


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFS52X4000-F-RB-0020-EWL

Part Number
LFS52X4000-F-RB-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Width B
(mm)
Height H
(mm)
Length Maximum [l max]
(mm)
Coating Type Weight
(kg)

1,578.02 €

1 Available 4 Days 400052186000Rustproof designWith Holes11.59

Loading...

  1. 1

This page is Guideway, Flat Full Profile with Two Running Shafts, LFS-F Series, part number LFS52X4000-F-RB-0020-EWL.
You can find the detail information about specifications and dimensions on part number LFS52X4000-F-RB-0020-EWL.

Variation of this product

Part Number
LFS32X4000-F-RB-0020-EWL
LFS42X4000-F-0020-EWL
LFS42X4000-F-OL-0020-EWL
LFS52X6000-F-0020-EWL
LFS52X6000-F-OL-0020-EWL
LFS52X6000-F-OL-RB-0020-EWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length L
(mm)
Width B
(mm)
Height H
(mm)
Length Maximum [l max]
(mm)
Coating Type Weight
(kg)

1,314.68 €

1 Available 4 Days 400032104000Rustproof designWith Holes3.995

1,197.88 €

1 Available 4 Days 400042154000StandardWith Holes8.79

1,083.03 €

1 Available 4 Days 400042154000StandardWithout Holes8.8

1,997.78 €

1 Available 4 Days 600052186000StandardWith Holes17.99

1,809.66 €

1 Available 4 Days 600052186000StandardWithout Holes17.995

2,179.91 €

1 Available 4 Days 600052186000Rustproof designWithout Holes18

Tech Support