Rod End, with External Left-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design (Part Numbers)

Rod End, with External Left-Hand Thread, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design
Rod end with external thread, left hand thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, sealed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAL17-UK-2RS-A
GAL20-UK-2RS-A
GAL25-UK-2RS-A
GAL30-UK-2RS-A
GAL35-UK-2RS-A
GAL40-UK-2RS-A
GAL45-UK-2RS-A
GAL50-UK-2RS-A
GAL60-UK-2RS-A
GAL70-UK-2RS-A
GAL80-UK-2RS-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)
-

50.69 €

1000 4 Days 174880030145650046920.200
-

59.48 €

1000 4 Days 203130035167560053104.50.3
-

80.05 €

1000 4 Days 25511004220105000641260.59
-

113.80 €

1000 4 Days 3065900472213900073146.50.93

134.97 €

1000 4 Days 352120005525159000821811.53

187.55 €

1000 4 Days 402800006228194000921961.97

247.58 €

1000 4 Days 4536000068322590001022142.607

303.71 €

1000 4 Days 5044400075353140001122413.491

510.88 €

1000 4 Days 606910009044485000135277.55.91

706.28 €

1000 4 Days 70883000105495640001603158.51

907.18 €

1000 4 Days 8011300001205569000018036012.5

Loading...

  1. 1

Tech Support