Cylindrical Roller Bearing NJ Series, Single Row, X-Life (NJ205-E-XL-JP3)

Cylindrical Roller Bearing NJ Series, Single Row, X-Life NJ205-E-XL-JP3
  • Volume Discount

Product Details:

Manufacturer part number: NJ205-E-XL-JP3

Brand: FAG

Price: 32.68

Delivery time: 4 Days


Technical Data:

Product type: X life (ultra-high performance)

Model series: -

Cage material: Sheet steel window cage, single-piece, roller-guided

Main dimension: 25 x 52 x 15 mm

Clearance: CN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ205-E-XL-JP3

Part Number
NJ205-E-XL-JP3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Model series Cage material Main dimension
(mm)
Clearance Coating Weight
(kg)

32.68 €

1000 4 Days X life (ultra-high performance)-Sheet steel window cage, single-piece, roller-guided25 x 52 x 15CN-0.142

Loading...

  1. 1

This page is Cylindrical Roller Bearing NJ Series, Single Row, X-Life, part number NJ205-E-XL-JP3.
You can find the detail information about specifications and dimensions on part number NJ205-E-XL-JP3.

Variation of this product

Part Number
NJ204-E-XL-M1A-C3
NJ205-E-XL-JP3-C3
NJ205-E-XL-M1A-C3
NJ207-E-XL-JP1
NJ207-E-XL-JP1-C3
NJ207-E-XL-M1A-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Model series Cage material Main dimension
(mm)
Clearance Coating Weight
(kg)

54.66 €

1000 4 Days X life (ultra-high performance)-Two Piece Brass Cage Lip guided20 x 47 x 14C3-0.127

32.68 €

1000 4 Days X life (ultra-high performance)-Sheet steel window cage, single-piece, roller-guided25 x 52 x 15C3-0.142

57.69 €

1000 4 Days X life (ultra-high performance)-Two Piece Brass Cage Lip guided25 x 52 x 15C3-0.153

43.97 €

1000 4 Days X life (ultra-high performance)-Sheet Metal Pressed Cage35 x 72 x 17CN-0.315

43.97 €

1000 4 Days X life (ultra-high performance)-Sheet Metal Pressed Cage35 x 72 x 17C3-0.315

69.91 €

1000 4 Days X life (ultra-high performance)-Two Piece Brass Cage Lip guided35 x 72 x 17C3-0.332

Tech Support