Cylindrical Roller Bearing NUP Series, Caged, Single Row, X-Life (NUP207-E-XL-JP1)

Cylindrical Roller Bearing NUP Series, Caged, Single Row, X-Life NUP207-E-XL-JP1
  • Volume Discount

Product Details:

Manufacturer part number: NUP207-E-XL-JP1

Brand: FAG

Price: 52.48

Delivery time: 4 Days


Technical Data:

Cage material: Sheet Metal Pressed Cage

Main dimension: 35 x 72 x 17 mm

Clearance: CN

Weight: 0.315 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP207-E-XL-JP1

Part Number
NUP207-E-XL-JP1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cage material Main dimension
(mm)
Clearance Weight
(kg)

52.48 €

1000 4 Days Sheet Metal Pressed Cage35 x 72 x 17CN0.315

Loading...

  1. 1

This page is Cylindrical Roller Bearing NUP Series, Caged, Single Row, X-Life, part number NUP207-E-XL-JP1.
You can find the detail information about specifications and dimensions on part number NUP207-E-XL-JP1.

Variation of this product

Part Number
NUP207-E-XL-JP1-C3
NUP208-E-XL-JP3
NUP210-E-XL-JP3
NUP210-E-XL-JP3-C3
NUP211-E-XL-JP3
NUP211-E-XL-M1>A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cage material Main dimension
(mm)
Clearance Weight
(kg)

52.48 €

1000 4 Days Sheet Metal Pressed Cage35 x 72 x 17C30.315

56.34 €

1000 4 Days Sheet steel window cage, single-piece, roller-guided40 x 80 x 18CN0.411

70.68 €

1000 4 Days Sheet steel window cage, single-piece, roller-guided50 x 90 x 20CN0.51

70.68 €

1000 4 Days Sheet steel window cage, single-piece, roller-guided50 x 90 x 20C30.472

90.54 €

1000 4 Days Sheet steel window cage, single-piece, roller-guided55 x 100 x 21CN0.7

126.77 €

1 Available 4 Days Two Piece Brass Cage Roller Guided55 x 100 x 21CN0.76

Tech Support