Spherical Roller Bearing 240..-BE-XL-2VSR-H40, Symmetric with Rib Washer, Lip Seals on Both Sides, without Lubricating Groove and Holes (24024-BE-XL-2VSR-H40-C3)

Spherical Roller Bearing 240..-BE-XL-2VSR-H40, Symmetric with Rib Washer, Lip Seals on Both Sides, without Lubricating Groove and Holes 24024-BE-XL-2VSR-H40-C3
  • Volume Discount

Product Details:

Manufacturer part number: 24024-BE-XL-2VSR-H40-C3

Brand: FAG

Price: 690.74

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 180 mm

Width B (or T): 60 mm

Bore diameter: 120 mm

Dynamic load rating (radial): 450000 N

Radial load rating: 690000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24024-BE-XL-2VSR-H40-C3

Part Number
24024-BE-XL-2VSR-H40-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

690.74 €

1 Available 4 Days 18060120450000690000860C35.3

Loading...

  1. 1

This page is Spherical Roller Bearing 240..-BE-XL-2VSR-H40, Symmetric with Rib Washer, Lip Seals on Both Sides, without Lubricating Groove and Holes, part number 24024-BE-XL-2VSR-H40-C3.
You can find the detail information about specifications and dimensions on part number 24024-BE-XL-2VSR-H40-C3.

Variation of this product

Part Number
24024-BE-XL-2VSR-H40
24024-BE-XL-2VSR-H40-C4
24026-BE-XL-2VSR-H40-C3
24026-BE-XL-2VSR-H40-C4
24028-BE-XL-2VSR-H40-C3
24030-BE-XL-2VSR-H40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

690.74 €

1 Available 4 Days 18060120450000690000860CN5.3

711.15 €

1 Available 4 Days 18060120450000690000860C45.3

751.98 €

1 Available 4 Days 20069130570000860000780C37.83

774.20 €

1 Available 4 Days 20069130570000860000780C47.807

868.31 €

1 Available 4 Days 21069140590000930000740C38.766

989.05 €

1 Available 4 Days 225751506800001090000690CN10.38

Tech Support