Cylindrical Roller Bearing RNU..-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type RNU (RNU1008-XL-M1)

Cylindrical Roller Bearing RNU..-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type RNU RNU1008-XL-M1

Product Details:

Manufacturer part number: RNU1008-XL-M1

Brand: FAG

Price: 64.60

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 68 mm

Width B (or T): 15 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 33500 N

Radial load rating: 30500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNU1008-XL-M1

Part Number
RNU1008-XL-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Raceway Diameter of the Inner Ring [F w]
(mm)
Weight
(kg)

64.60 €

1000 4 Days 6815403350030500204008900470.172

Loading...

  1. 1

This page is Cylindrical Roller Bearing RNU..-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type RNU, part number RNU1008-XL-M1.
You can find the detail information about specifications and dimensions on part number RNU1008-XL-M1.

Variation of this product

Part Number
RNU1007-XL-M1
RNU1014-XL-M1
RNU1017-XL-M1
RNU1018-XL-M1
RNU1024-XL-M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Raceway Diameter of the Inner Ring [F w]
(mm)
Weight
(kg)

62.32 €

1000 4 Days 62141202900026000227009700420.128

93.89 €

1000 4 Days 11020557700081000123005500800.52

148.23 €

1000 4 Days 13022609300010300010400475096.50.737

148.65 €

1000 4 Days 1402470111000124000960045501030.97

246.34 €

1000 4 Days 18028260175000208000730035501351.8

Tech Support