Manometer for Hydraulic Pump (PUMP1000.MANO)

Manometer for Hydraulic Pump PUMP1000.MANO
  • Volume Discount

Product Details:

Manufacturer part number: PUMP1000.MANO

Brand: FAG

Price: 232.35

Delivery time: 4 Days


Technical Data:

Measuring range: 1000 bar

Weight: 0.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUMP1000.MANO

Part Number
PUMP1000.MANO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range
(bar)
Weight
(kg)

232.35 €

1000 4 Days 10000.3

Loading...

  1. 1

This page is Manometer for Hydraulic Pump, part number PUMP1000.MANO.
You can find the detail information about specifications and dimensions on part number PUMP1000.MANO.

Variation of this product

Part Number
PUMP4000.MANO
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measuring range
(bar)
Weight
(kg)

1,934.25 €

1 Available 4 Days 40000.5

Tech Support