Guide Rails, TSX..-E-ADE Series (TSX35X6000-E-ADE-0001-EWL-G2)

Guide Rails, TSX..-E-ADE Series TSX35X6000-E-ADE-0001-EWL-G2
  • Volume Discount

Product Details:

Manufacturer part number: TSX35X6000-E-ADE-0001-EWL-G2

Brand: INA

Price: 4,349.69

Delivery time: 4 Days


Technical Data:

Height [h]: 30 mm

Width [b]: 34 mm

Accuracy: G2

Weight: 34.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSX35X6000-E-ADE-0001-EWL-G2

Part Number
TSX35X6000-E-ADE-0001-EWL-G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height [h]
(mm)
Width [b]
(mm)
Accuracy Weight
(kg)

4,349.69 €

20 4 Days 3034G234.2

Loading...

  1. 1

Basic information

Length [l](mm) 6000

This page is Guide Rails, TSX..-E-ADE Series, part number TSX35X6000-E-ADE-0001-EWL-G2.
You can find the detail information about specifications and dimensions on part number TSX35X6000-E-ADE-0001-EWL-G2.

Variation of this product

Part Number
TSX55X6000-E-ADE-0001-EWL-G1
TSX65X6000-E-ADE-0001-EWL-G1
TSX65X6000-E-ADE-0001-EWL-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height [h]
(mm)
Width [b]
(mm)
Accuracy Weight
(kg)

6,835.57 €

2 Available 4 Days 4553G175.59

10,750.57 €

6 4 Days 53.863G1112.13

9,770.69 €

6 4 Days 53.863G2115.2

Tech Support