Carriages KWVE..-B-SNL, Narrow, Low, Long Carriage, Four-Row (KWVE45-B-SNL-V0-G3)

Carriages KWVE..-B-SNL, Narrow, Low, Long Carriage, Four-Row KWVE45-B-SNL-V0-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE45-B-SNL-V0-G3

Brand: INA

Price: 449.45

Delivery time: 4 Days


Technical Data:

Size code: 45

Height system [H]: 52 mm

Width carriage [B]: 86 mm

Overall Length Carriage [L]: 172.7 mm

Dynamic Load Rating [C]: 82000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE45-B-SNL-V0-G3

Part Number
KWVE45-B-SNL-V0-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Suitable for use with ADE cover strip? Weight
(kg)

449.45 €

1 Available 4 Days 455286172.782000181000463540004000V0G3NoNo2.86

Loading...

  1. 1

This page is Carriages KWVE..-B-SNL, Narrow, Low, Long Carriage, Four-Row, part number KWVE45-B-SNL-V0-G3.
You can find the detail information about specifications and dimensions on part number KWVE45-B-SNL-V0-G3.

Variation of this product

Part Number
KWVE20-B-SNL-ADE-RROC-V2-G3
KWVE20-B-SNL-ADE-V0-G1
KWVE20-B-SNL-ADE-V0-G2
KWVE20-B-SNL-ADE-V0-G3
KWVE20-B-SNL-ADE-V0-G4
KWVE45-B-SNL-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Suitable for use with ADE cover strip? Weight
(kg)

344.49 €

1 Available 4 Days 20274488.91620036500452430430V2G3PROCYes0.386

295.03 €

1 Available 4 Days 20274488.91620036500452430430V0G1NoYes0.386

283.12 €

1 Available 4 Days 20274488.91620036500452430430V0G2NoYes0.386

269.26 €

1 Available 4 Days 20274488.91620036500452430430V0G3NoYes0.386

256.40 €

1 Available 4 Days 20274488.91620036500452430430V0G4NoYes0.386

449.45 €

1 Available 4 Days 455286172.782000181000463540004000V1G3NoNo2.86

Tech Support