Plummer Block Housing Unit, RASE..-XL Series (RASE35-XL-FA164)

Plummer Block Housing Unit, RASE..-XL Series RASE35-XL-FA164
  • Volume Discount

Product Details:

Manufacturer part number: RASE35-XL-FA164

Brand: INA

Price: 264.66

Delivery time: 4 Days


Technical Data:

L: 163 mm

Bore diameter [d]: 35 mm

Height [H 2]: 93 mm

Type: High temperature design up to +250°C

Weight: 1.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RASE35-XL-FA164

Part Number
RASE35-XL-FA164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
Bore diameter [d]
(mm)
Height [H 2]
(mm)
Type Weight
(kg)

264.66 €

1 Available 4 Days 1633593High temperature design up to +250°C1.6

Loading...

  1. 1

This page is Plummer Block Housing Unit, RASE..-XL Series, part number RASE35-XL-FA164.
You can find the detail information about specifications and dimensions on part number RASE35-XL-FA164.

Variation of this product

Part Number
RASE25-XL-FA164
RASE30-XL-FA164
RASE30-XL-N-FA101
RASE40-XL-FA164
RASE45-XL-FA164
RASE50-XL-FA164
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
Bore diameter [d]
(mm)
Height [H 2]
(mm)
Type Weight
(kg)

132.46 €

1000 4 Days 1302570High temperature design up to +250°C0.75

240.03 €

1 Available 4 Days 1583082High temperature design up to +250°C1.22
-

146.89 €

1 Available 4 Days 1583082High and low temperature design -40°C to +180°C1.28

293.77 €

1 Available 4 Days 1794099High temperature design up to +250°C1.97
-

373.48 €

1 Available 4 Days 19245107High temperature design up to +250°C2.3

407.06 €

1 Available 4 Days 20050115High temperature design up to +250°C2.86

Tech Support