Adapter for Precision Locknuts AM (AMS20)

Adapter for Precision Locknuts AM AMS20
  • Volume Discount

Product Details:

Manufacturer part number: AMS20

Brand: INA

Price: 215.54

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 22 mm

Outside Diameter [D]: 32 mm

Height [h]: 14 mm

Weight: 44.81 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AMS20

Part Number
AMS20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Outside Diameter [D]
(mm)
Height [h]
(mm)
Weight
(g)

215.54 €

1000 4 Days 22321444.81

Loading...

  1. 1

This page is Adapter for Precision Locknuts AM, part number AMS20.
You can find the detail information about specifications and dimensions on part number AMS20.

Variation of this product

Part Number
AMS30
AMS40
AMS50
AMS60
AMS70
AMS90
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Outside Diameter [D]
(mm)
Height [h]
(mm)
Weight
(g)

217.26 €

1000 4 Days 35451569

232.54 €

1000 4 Days 456516216

269.68 €

1000 4 Days 537019239

808.66 €

1000 4 Days 658520370

547.23 €

1 Available 4 Days 759825591

551.14 €

1000 4 Days 95130251189

Tech Support