Connector for Lubricator, Inch Thread, TUBEFIT Series (Straight)

Connector for Lubricator, Inch Thread, TUBEFIT Series (Straight)
  • Volume Discount
Hose connection part straight, inch thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-X.TUBEFIT-G1/4-SAT146G
ARCALUB-X.TUBEFIT-G1/4-SAT148G
ARCALUB-X.TUBEFIT-G1/8-SAT186G
ARCALUB-X.TUBEFIT-G1/8-SAT188G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose diameter
(mm)
Width across flats
(mm)
Hose Insertion depth
(mm)
Hexagon socket nominal dimension
(mm)
Thread length
(mm)
Thread Length [L1]
(mm)
Weight
(kg)

11.86 €

1000 4 Days 6111647G1/415.50.01

14.68 €

1 Available 4 Days 8131867G1/416.50.02

12.22 €

1 Available 4 Days 6111645.5G1/8180.02

23.54 €

1 Available 4 Days 8131856G1/820.50.02

Loading...

  1. 1

Basic information

Seal Flat sealing by O ring Hose push fit

Tech Support