Connector for Lubricator, Metric Thread, TUBEFIT Series (Straight)

Connector for Lubricator, Metric Thread, TUBEFIT Series (Straight)
  • Volume Discount
Hose connection part straight, metric thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-X.TUBEFIT-M3-SAT034G-S
ARCALUB-X.TUBEFIT-M5-SAT056G
ARCALUB-X.TUBEFIT-M6-SAT064G
ARCALUB-X.TUBEFIT-M6-SAT066G
ARCALUB-X.TUBEFIT-M8X1-SAT086G
ARCALUB-X.TUBEFIT-M8X1-SAT088G
ARCALUB-X.TUBEFIT-M10X1-SAT104G
ARCALUB-X.TUBEFIT-M10X1-SAT106G
ARCALUB-X.TUBEFIT-M10X1-SAT108G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose diameter
(mm)
Width across flats
(mm)
Hose Insertion depth
(mm)
Hexagon socket nominal dimension
(mm)
Thread length
(mm)
Seal Thread Length [L1]
(mm)
Weight
(kg)

20.40 €

1 Available 4 Days 4-151.55Flat sealing by O ringM3x0,816.50.01

11.29 €

1000 4 Days 6-162.54Flat sealing by O ringM5x0,818.5 0.01

13.68 €

1 Available 4 Days 4-152.57Flat sealing by O ringM6x116.50.015

14.06 €

1000 4 Days 6-162.54Flat sealing by O ringM6x118.5 0.01

12.80 €

1000 4 Days 6111644Metallic sealing by threadM8x125.5 0.01

19.62 €

1 Available 4 Days 8111847Flat sealing by O ringM8x120.50.02

13.18 €

1 Available 4 Days 4-142.58Metallic sealing by threadM10x114.50.015

14.06 €

1000 4 Days 6111648Metallic sealing by threadM10x125.5 0.01

15.75 €

1 Available 4 Days 8131856Flat sealing by O ringM10x120.50.02

Loading...

  1. 1

Basic information

Hose push fit

Tech Support