Deep Groove Ball Bearing S60..-2Z, Corrosion-Resistant, Single Row (S604-2Z-HLC)

Deep Groove Ball Bearing S60..-2Z, Corrosion-Resistant, Single Row S604-2Z-HLC
  • Volume Discount

Product Details:

Manufacturer part number: S604-2Z-HLC

Brand: FAG

Price: 6.00

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 12 φ

Width B (or T): 4 mm

Bore diameter: 4 mm

Dynamic load rating (radial): 670 N

Radial load rating: 216 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S604-2Z-HLC

Part Number
S604-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(g)

6.00 €

10 Available 4 Days 124467021669000 1/min55000 1/min2.14

Loading...

  1. 1

This page is Deep Groove Ball Bearing S60..-2Z, Corrosion-Resistant, Single Row, part number S604-2Z-HLC.
You can find the detail information about specifications and dimensions on part number S604-2Z-HLC.

Variation of this product

Part Number
S6005-2Z-HLC
S605-2Z-HLC
S606-2Z-HLC
S607-2Z-HLC
S608-2Z-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(g)

24.75 €

1000 4 Days 4712258550468018500 1/min15200 1/min80

5.25 €

10000 4 Days 145593031058000 1/min45500 1/min3.75

5.97 €

10000 4 Days 1766192067048000 1/min41000 1/min6.89

5.71 €

10 62 Days 1967199071145500 1/min37500 1/min12.7

6.65 €

10000 4 Days 22782800109040000 1/min32000 1/min14

Tech Support