Deep Groove Ball Bearing S619..-2RSR, Corrosion-Resistant, Single Row (S61902-2RSR-HLC)

Deep Groove Ball Bearing S619..-2RSR, Corrosion-Resistant, Single Row S61902-2RSR-HLC

Product Details:

Manufacturer part number: S61902-2RSR-HLC

Brand: FAG

Price: 17.17

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 7 mm

Bore diameter: 15 mm

Dynamic load rating (radial): 3680 N

Radial load rating: 1800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S61902-2RSR-HLC

Part Number
S61902-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

17.17 €

10000 4 Days 287153680180014200 1/min18

Loading...

  1. 1

This page is Deep Groove Ball Bearing S619..-2RSR, Corrosion-Resistant, Single Row, part number S61902-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number S61902-2RSR-HLC.

Variation of this product

Part Number
S61900-2RSR-HLC
S61901-2RSR-HLC
S61903-2RSR-HLC
S61904-2RSR-HLC
S61905-2RSR-HLC
S61906-2RSR-HLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

15.48 €

10000 4 Days 226102290102019200 1/min10.001

15.63 €

10000 4 Days 246122460117016700 1/min12

17.54 €

1000 4 Days 307173900205012700 1/min20

20.92 €

1000 4 Days 379205420295010600 1/min27

27.28 €

1000 4 Days 42925596036408700 1/min47

35.17 €

1000 4 Days 47930770050007600 1/min54

Tech Support