Four Point Contact Bearing QJ2..-XL-MPA, Inner Ring Split (QJ207-XL-MPA-T42A)

Four Point Contact Bearing QJ2..-XL-MPA, Inner Ring Split QJ207-XL-MPA-T42A

Product Details:

Manufacturer part number: QJ207-XL-MPA-T42A

Brand: FAG

Price: 59.89

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Width B (or T): 17 mm

Bore diameter: 35 mm

Dynamic load rating (radial): 45000 N

Radial load rating: 35500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ207-XL-MPA-T42A

Part Number
QJ207-XL-MPA-T42A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Heat Stabilization Weight
(g)

59.89 €

1000 4 Days 721735450003550019800 1/min8500 1/minSpecial Axial C2-342

Loading...

  1. 1

This page is Four Point Contact Bearing QJ2..-XL-MPA, Inner Ring Split, part number QJ207-XL-MPA-T42A.
You can find the detail information about specifications and dimensions on part number QJ207-XL-MPA-T42A.

Variation of this product

Part Number
QJ206-XL-MPA-S1-T42A
QJ206-XL-MPA-T42A
QJ207-XL-MPA-S1-T42A
QJ208-XL-MPA-T42A
QJ209-XL-MPA-T42A
QJ209-XL-MPA-T42F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Heat Stabilization Weight
(g)

60.45 €

1000 4 Days 621630375002750023200 1/min10200 1/minSpecial Axial C2Temperatures up to 200 °C240

53.49 €

1000 4 Days 621630375002750023200 1/min10200 1/minSpecial Axial C2-240

67.82 €

1000 4 Days 721735450003550019800 1/min8500 1/minSpecial Axial C2Temperatures up to 200 °C342

63.92 €

1000 4 Days 801840580004650017500 1/min7500 1/minSpecial Axial C2-440

70.38 €

1000 4 Days 851945630005300016200 1/min7000 1/minSpecial Axial C2-500

70.38 €

1000 4 Days 851945630005300016200 1/min7000 1/minSpecial Axial CN-500

Tech Support