Self-Aligning Ball Bearing 22..-2RS-TVH, Cylindrical Bore, Double Sealed, Plastic Cage (2201-2RS-TVH>N)

Self-Aligning Ball Bearing 22..-2RS-TVH, Cylindrical Bore, Double Sealed, Plastic Cage 2201-2RS-TVH>N
  • Volume Discount

Product Details:

Manufacturer part number: 2201-2RS-TVH>N

Brand: FAG

Price: 23.69

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 32 φ

Width B (or T): 14 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 5700 N

Radial load rating: 1270 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2201-2RS-TVH>N

Part Number
2201-2RS-TVH>N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Radial Clearance Weight
(kg)

23.69 €

1 Available 4 Days 32141257001270>N14700 1/minCN0.053

Loading...

  1. 1

This page is Self-Aligning Ball Bearing 22..-2RS-TVH, Cylindrical Bore, Double Sealed, Plastic Cage, part number 2201-2RS-TVH>N.
You can find the detail information about specifications and dimensions on part number 2201-2RS-TVH>N.

Variation of this product

Part Number
2202-2RS-TVH>N
2203-2RS-TVH>N
2204-2RS-TVH>N
2205-2RS-TVH-C3
2205-2RS-TVH-C3>N
2205-2RS-TVH>N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Radial Clearance Weight
(kg)

23.91 €

1 Available 4 Days 35141577001750>N13300 1/minCN0.06

24.38 €

1 Available 4 Days 40161781002010>N11300 1/minCN0.095

24.58 €

1 Available 4 Days 471820101002600>N9400 1/minCN0.145

25.22 €

1000 4 Days 521825123003300Standard8100 1/minC30.156

26.54 €

1 Available 4 Days 521825123003300>N8100 1/minC30.165

26.54 €

1 Available 4 Days 521825123003300>N8100 1/minCN0.155

Tech Support