Self-Aligning Ball Bearing 23..-M, Cylindrical Bore, Solid Brass Cage (2322-M-C3)

Self-Aligning Ball Bearing 23..-M, Cylindrical Bore, Solid Brass Cage 2322-M-C3
  • Volume Discount

Product Details:

Manufacturer part number: 2322-M-C3

Brand: FAG

Price: 1,576.34

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 240 φ

Width B (or T): 80 mm

Bore diameter: 110 mm

Dynamic load rating (radial): 221000 N

Radial load rating: 95000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2322-M-C3

Part Number
2322-M-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

1,576.34 €

1 Available 4 Days 24080110221000950003850 1/min3900 1/min17.43

Loading...

  1. 1

This page is Self-Aligning Ball Bearing 23..-M, Cylindrical Bore, Solid Brass Cage, part number 2322-M-C3.
You can find the detail information about specifications and dimensions on part number 2322-M-C3.

Variation of this product

Part Number
2309-M-C3
2310-M-C3
2314-M-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

178.60 €

1000 4 Days 1003645550001660010500 1/min8000 1/min1.35

207.29 €

1000 4 Days 110405066000202009400 1/min7600 1/min1.84

438.22 €

1000 4 Days 1505170112000375006600 1/min5800 1/min4.186

Tech Support