Spindle Bearing HCS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances (HCS7000-C-T-P4S-UL)

Spindle Bearing HCS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances HCS7000-C-T-P4S-UL

Product Details:

Manufacturer part number: HCS7000-C-T-P4S-UL

Brand: FAG

Price: 205.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 2470 N

Radial load rating: 900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCS7000-C-T-P4S-UL

Part Number
HCS7000-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

205.43 €

1000 4 Days 268102470900120000 1/min0.023

Loading...

  1. 1

This page is Spindle Bearing HCS70..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances, part number HCS7000-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HCS7000-C-T-P4S-UL.

Variation of this product

Part Number
HCS7001-C-T-P4S-UL
HCS7002-C-T-P4S-UL
HCS7003-C-T-P4S-UL
HCS7004-C-T-P4S-UL
HCS7005-C-T-P4S-UL
HCS7006-C-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

208.32 €

1000 4 Days 288121860112080000 1/min0.025

213.29 €

1000 4 Days 329153450104090000 1/min0.036

218.69 €

1000 4 Days 3510173550112080000 1/min0.045

226.57 €

1000 4 Days 4212205700191053000 1/min0.08

229.88 €

1000 4 Days 4712255800281056000 1/min0.095

244.37 €

1000 4 Days 5513305800300048000 1/min0.128

Tech Support