Spindle Bearing HCS719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances (HCS71905-C-T-P4S-UL)

Spindle Bearing HCS719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances HCS71905-C-T-P4S-UL

Product Details:

Manufacturer part number: HCS71905-C-T-P4S-UL

Brand: FAG

Price: 227.38

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 42 φ

Width B (or T): 9 mm

Bore diameter: 25 mm

Dynamic load rating (radial): 3900 N

Radial load rating: 1970 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCS71905-C-T-P4S-UL

Part Number
HCS71905-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

227.38 €

1000 4 Days 4292539001970-63000 1/min0.044

Loading...

  1. 1

This page is Spindle Bearing HCS719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Lip Seals on Both Sides, Restricted Tolerances, part number HCS71905-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HCS71905-C-T-P4S-UL.

Variation of this product

Part Number
HCS71902-C-T-P4S-UL
HCS71903-C-T-P4S-UL
HCS71904-C-T-P4S-UL
HCS71906-C-T-P4S-UL
HCS71907-C-T-P4S-UL
HCS71908-C-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

202.95 €

1000 4 Days 287152550730-75000 1/min0.022

212.08 €

1000 4 Days 307172600790-70000 1/min0.021

216.20 €

1000 4 Days 3792036001210-56000 1/min0.045

237.75 €

1000 4 Days 4793059003000-53000 1/min0.046

258.46 €

1000 4 Days 5510356400265053000 1/min36000 1/min0.075

307.69 €

1000 4 Days 6212406800300048000 1/min32000 1/min0.118

Tech Support