Spindle Bearing XC719..-C, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings (XC71910-C-T-P4S-UL)

Spindle Bearing XC719..-C, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings XC71910-C-T-P4S-UL
  • Volume Discount

Product Details:

Manufacturer part number: XC71910-C-T-P4S-UL

Brand: FAG

Price: 627.03

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Width B (or T): 12 mm

Bore diameter: 50 mm

Dynamic load rating (radial): 15200 N

Radial load rating: 4550 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XC71910-C-T-P4S-UL

Part Number
XC71910-C-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

627.03 €

1000 4 Days 72125015200455053000 1/min34000 1/min122

Loading...

  1. 1

This page is Spindle Bearing XC719..-C, with Ceramic Balls, Restricted Tolerances, with Cronidur Rings, part number XC71910-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number XC71910-C-T-P4S-UL.

Variation of this product

Part Number
XC71900-C-T-P4S-UL
XC71901-C-T-P4S-UL
XC71903-C-T-P4S-UL
XC71904-C-T-P4S-UL
XC71908-C-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(g)

318.92 €

1000 4 Days 22610----9.7

351.40 €

1 Available 4 Days 246122850510190000 1/min120000 1/min10

368.63 €

1000 4 Days 307174000790150000 1/min90000 1/min17.2

376.49 €

1000 4 Days 3792055001210120000 1/min75000 1/min37.9

534.62 €

1000 4 Days 62124010300300060000 1/min40000 1/min112.405

Tech Support