Spindle Bearings XCS719..-E, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings (XCS71916-E-T-P4S-UL)

Spindle Bearings XCS719..-E, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings XCS71916-E-T-P4S-UL

Product Details:

Manufacturer part number: XCS71916-E-T-P4S-UL

Brand: FAG

Price: 1,289.88

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 110 φ

Width B (or T): 16 mm

Bore diameter: 80 mm

Dynamic load rating (radial): 29500 N

Radial load rating: 14000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XCS71916-E-T-P4S-UL

Part Number
XCS71916-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)
-

1,289.88 €

1000 4 Days 1101680295001400022000 1/min0.352

Loading...

  1. 1

This page is Spindle Bearings XCS719..-E, with Ceramic Balls, Non-Contact, Restricted Tolerances, with Cronidur Rings, part number XCS71916-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number XCS71916-E-T-P4S-UL.

Variation of this product

Part Number
XCS71907-E-T-P4S-UL
XCS71908-E-T-P4S-UL
XCS71909-E-T-P4S-UL
XCS71918-E-T-P4S-UL
XCS71920-E-T-P4S-UL
XCS71922-E-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)
-

516.89 €

1000 4 Days 5510359300345045000 1/min0.074
-

615.38 €

1000 4 Days 6212409700390040000 1/min0.116
-

657.85 €

1000 4 Days 68124513900540036000 1/min0.129
-

1,604.65 €

1000 4 Days 1251890335001690019000 1/min0.58
-

1,915.25 €

1000 4 Days 14020100410002120017000 1/min0.799
-

2,791.28 €

1000 4 Days 15020110490002600016000 1/min0.87

Tech Support