Spindle Bearing B72..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances (B7230-C-T-P4S-UL)

Spindle Bearing B72..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances B7230-C-T-P4S-UL

Product Details:

Manufacturer part number: B7230-C-T-P4S-UL

Brand: FAG

Price: 1,666.28

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 270 φ

Width B (or T): 45 mm

Bore diameter: 150 mm

Dynamic load rating (radial): 232000 N

Radial load rating: 178000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7230-C-T-P4S-UL

Part Number
B7230-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

1,666.28 €

1000 4 Days 270451502320001780006700 1/min4500 1/min9.978

Loading...

  1. 1

This page is Spindle Bearing B72..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances, part number B7230-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B7230-C-T-P4S-UL.

Variation of this product

Part Number
B7213-C-T-P4S-K5-DBL-L091T
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)
-

877.69 €

1000 4 Days 1202365680003850019000 1/min12000 1/min1.998

Tech Support