Deep Groove Ball Bearing 62, Single Row, Steel Sheet Metal Cage (6214-C4)

Deep Groove Ball Bearing 62, Single Row, Steel Sheet Metal Cage 6214-C4
  • Volume Discount

Product Details:

Manufacturer part number: 6214-C4

Brand: FAG

Price: 41.69

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 125 φ

Width B (or T): 24 mm

Bore diameter: 70 mm

Dynamic load rating (radial): 66000 N

Radial load rating: 44000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6214-C4

Part Number
6214-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

41.69 €

1000 4 Days 125247066000440007400 1/min6100 1/min1.05

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62, Single Row, Steel Sheet Metal Cage, part number 6214-C4.
You can find the detail information about specifications and dimensions on part number 6214-C4.

Variation of this product

Part Number
6208-C4
6212-C4
6213-C4
6215-C4
6216-C4
6217-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

11.52 €

1000 4 Days 801840310001780012300 1/min9300 1/min0.368

27.92 €

1 Available 4 Days 110226057000365009300 1/min6800 1/min0.767

40.35 €

1 Available 4 Days 120236563000415007800 1/min6300 1/min0.95

46.88 €

1000 4 Days 130257570000490007100 1/min5900 1/min1.158

54.80 €

1000 4 Days 140268077000550007300 1/min5500 1/min1.432

67.98 €

1000 4 Days 150288589000640006700 1/min5300 1/min1.798

Tech Support