Axial Angular Contact Ball Bearing 7603..-2RS, Single Direction, Contact Angle 60°, Restricted Tolerances, Lip Seals on Both Sides (7603025-2RS-TVP)

Axial Angular Contact Ball Bearing 7603..-2RS, Single Direction, Contact Angle 60°, Restricted Tolerances, Lip Seals on Both Sides 7603025-2RS-TVP

Product Details:

Manufacturer part number: 7603025-2RS-TVP

Brand: FAG

Price: 159.45

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 62 φ

Width B (or T): 17 mm

Bore diameter: 25 mm

Basic Dynamic Load Rating, Axial [C a]: 29500 N

Basic Static Load Rating, Axial [C 0a]: 68000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7603025-2RS-TVP

Part Number
7603025-2RS-TVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

159.45 €

1000 4 Days 62172529500680005100 1/min38000.275

Loading...

  1. 1

This page is Axial Angular Contact Ball Bearing 7603..-2RS, Single Direction, Contact Angle 60°, Restricted Tolerances, Lip Seals on Both Sides, part number 7603025-2RS-TVP.
You can find the detail information about specifications and dimensions on part number 7603025-2RS-TVP.

Variation of this product

Part Number
7603020-2RS-TVP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

136.78 €

1000 4 Days 52152025500530006200 1/min45000.174

Tech Support