Deep Groove Ball Bearing 62..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage (6206-2RSR-C4)

Deep Groove Ball Bearing 62..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage 6206-2RSR-C4
  • Volume Discount

Product Details:

Manufacturer part number: 6206-2RSR-C4

Brand: FAG

Price: 8.46

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 62 φ

Width B (or T): 16 mm

Bore diameter: 30 mm

Dynamic load rating (radial): 20700 N

Radial load rating: 11300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6206-2RSR-C4

Part Number
6206-2RSR-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Radial Clearance Weight
(kg)

8.46 €

1000 4 Days 6216302070011300Standard6700 1/minC40.193

Loading...

  1. 1

Basic information

Designator cover / seal Contact seal on both sides

This page is Deep Groove Ball Bearing 62..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage, part number 6206-2RSR-C4.
You can find the detail information about specifications and dimensions on part number 6206-2RSR-C4.

Variation of this product

Part Number
6215-2RSR-C4
623-2RSR-CO7
624-2RSR-HLC
624-2RSR-HLN
625-2RSR-HLC
625-2RSR-HLN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Radial Clearance Weight
(kg)

60.26 €

1000 4 Days 13025757000049000Standard2900 1/minC41.22

3.60 €

10 Available 4 Days 1043633218CO756000 1/minCN0.002

2.35 €

10000 4 Days 45131300485HLC38500 1/minCN0.003

2.48 €

10 Available 4 Days 45131300485HLN38500 1/minCN0.003

2.40 €

10000 4 Days 16551730670HLC31500 1/minCN0.005

2.52 €

10 Available 4 Days 16551730670HLN31500 1/minCN0.005

Tech Support