Axial Deep Groove Ball Bearing 542..-MP, Double Direction, with Spherical Housing Washer, Solid Brass Cage (54238-MP)

Axial Deep Groove Ball Bearing 542..-MP, Double Direction, with Spherical Housing Washer, Solid Brass Cage 54238-MP

Product Details:

Manufacturer part number: 54238-MP

Brand: FAG

Price: 3,784.72

Delivery time: 4 Days


Technical Data:

Basic Static Load Rating, Axial [C 0a]: 1170000 N

Limiting speed in rpm: 1540 1/min

Ref. speed rpm: 1990 1/min

Height [T 2]: 116.4 mm

Inner Diameter Shaft Washer [d]: 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

54238-MP

Part Number
54238-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

3,784.72 €

1000 4 Days 11700001540 1/min1990 1/min116.416027021.295

Loading...

  1. 1

Basic information

Basic Dynamic Load Rating, Axial [C a](N) 335000

This page is Axial Deep Groove Ball Bearing 542..-MP, Double Direction, with Spherical Housing Washer, Solid Brass Cage, part number 54238-MP.
You can find the detail information about specifications and dimensions on part number 54238-MP.

Variation of this product

Part Number
54244-MP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

6,245.25 €

1000 4 Days 13300001420 1/min1680 1/min115.219030024

Tech Support