Angular Contact Ball Bearing 33..-DA-MA, Double Row, Split Inner Ring, Solid Brass Cage (3311-DA-MA)

Angular Contact Ball Bearing 33..-DA-MA, Double Row, Split Inner Ring, Solid Brass Cage 3311-DA-MA
  • Volume Discount

Product Details:

Manufacturer part number: 3311-DA-MA

Brand: FAG

Price: 302.25

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 120 φ

Width B (or T): 49.2 mm

Bore diameter: 55 mm

Dynamic load rating (radial): 105000 N

Radial load rating: 101000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3311-DA-MA

Part Number
3311-DA-MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

302.25 €

1000 4 Days 12049.2551050001010008000 1/min5200 1/minCN2.85

Loading...

  1. 1

This page is Angular Contact Ball Bearing 33..-DA-MA, Double Row, Split Inner Ring, Solid Brass Cage, part number 3311-DA-MA.
You can find the detail information about specifications and dimensions on part number 3311-DA-MA.

Variation of this product

Part Number
3308-DA-MA
3309-DA-MA
3310-DA-MA
3312-DA-MA
3313-DA-MA
3313-DA-MA-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

164.46 €

1000 4 Days 9036.540620005200010700 1/min6000 1/minCN1.125

200.42 €

1000 4 Days 10039.74575000700009700 1/min5700 1/minCN1.615

250.94 €

1000 4 Days 11044.45090000840008700 1/min5300 1/minCN2.114

408.14 €

1000 4 Days 13054601210001180007200 1/min4850 1/minCN3.669

489.75 €

1000 4 Days 14058.7651390001370006700 1/min4650 1/minCN4.44

489.75 €

1000 4 Days 14058.7651390001370006700 1/min4650 1/minC34.44

Tech Support