Manufacturer part number: 7032-MP-UA
Brand: FAG
Price: 955.57 €
Delivery time: 4 Days
Outer Diameter D: 240 φ
Width B (or T): 38 mm
Bore diameter: 160 mm
Dynamic load rating (radial): 160000 N
Product type: Bearing set with small axial internal clearance
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7032-MP-UA
Part Number
|
---|
7032-MP-UA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Product type | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
955.57 € | 1000 | 4 Days | 240 | 38 | 160 | 160000 | Bearing set with small axial internal clearance | 200000 | 4100 1/min | 2950 1/min | 5.76 |
Loading...
This page is Angular Contact Ball Bearing 70..-MP, Single Row, Solid Brass Cage, part number 7032-MP-UA.
You can find the detail information about specifications and dimensions on part number 7032-MP-UA.
Configure
Basic Attributes
Type
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Product type
Radial load rating(N)
Limiting speed in rpm
Ref. speed rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7032-MP-UO |
7038-MP-UA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Product type | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,050.75 € | 1000 | 4 Days | 240 | 38 | 160 | 160000 | Bearing set clearance-free in O or X arrangement | 200000 | 4100 1/min | 2950 1/min | 5.76 | ||
1,538.52 € | 1000 | 4 Days | 290 | 46 | 190 | 228000 | Bearing set with small axial internal clearance | 310000 | 3350 1/min | 2390 1/min | 10.299 |