Angular Contact Ball Bearing 72..-B-XL-TVP, Single Row, X-Life, Plastic Cage (Part Numbers)

Angular Contact Ball Bearing 72..-B-XL-TVP, Single Row, X-Life, Plastic Cage
  • Volume Discount
Angular contact ball bearing 72..-B-XL-TVP, single row, X-life, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7200-B-XL-TVP-UL
7202-B-XL-TVP-P5
7214-B-XL-TVP-P5-UA
7217-B-XL-TVP-P5-UO
7218-B-XL-TVP-P5-UL
7220-B-XL-TVP-UL
7226-B-XL-TVP-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

25.60 €

1 Available 4 Days 309105600260037500 1/min22600 1/min0.032

30.83 €

1 Available 4 Days 3511158900445029500 1/min19100 1/min0.044

163.26 €

1000 4 Days 125247074000620007200 1/min5400 1/min1.08

279.88 €

1000 4 Days 150288597000860005900 1/min4750 1/min1.9

328.65 €

1000 4 Days 1603090114000980005500 1/min4550 1/min2.193

215.11 €

1000 4 Days 180341001420001240004850 1/min4250 1/min3.2

447.80 €

1000 4 Days 230401302000002040003750 1/min3350 1/min6.08

Loading...

  1. 1

Tech Support