Axial Angular Contact Ball Bearing BSB..-T, Single Direction, No Screw Mounting (BSB040090-T)

Axial Angular Contact Ball Bearing BSB..-T, Single Direction, No Screw Mounting BSB040090-T
  • Volume Discount

Product Details:

Manufacturer part number: BSB040090-T

Brand: FAG

Price: 193.23

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 90 φ

Width B (or T): 20 mm

Bore diameter: 40 mm

Basic Dynamic Load Rating, Axial [C a]: 52000 N

Basic Static Load Rating, Axial [C 0a]: 138000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSB040090-T

Part Number
BSB040090-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

193.23 €

1000 4 Days 902040520001380004500 1/min31000.65

Loading...

  1. 1

This page is Axial Angular Contact Ball Bearing BSB..-T, Single Direction, No Screw Mounting, part number BSB040090-T.
You can find the detail information about specifications and dimensions on part number BSB040090-T.

Variation of this product

Part Number
BSB045075-T
BSB045100-T
BSB050100-T
BSB055090-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

144.62 €

1000 4 Days 75154530000850005100 1/min33000.264

238.14 €

1000 4 Days 1002045620001720004000 1/min27000.806

279.60 €

1 Available 7 Days 1002050620001720004000 1/min27000.75

236.08 €

1000 4 Days 90155533500980004200 1/min28000.380

Tech Support