Deep Groove Ball Bearing 60, Single Row, Steel, Both Sides Closure (6016-N)

  • Volume Discount

Product Details:

Manufacturer part number: 6016-N

Brand: FAG

Price: 54.62

Delivery time: 4 Days


Technical Data:

Type (manufacturer type): Standard

Designator cover / seal: -

Main dimension: 80 x 125 x 22 mm

Radial Clearance: CN

Lubrication: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6016-N

Part Number
6016-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Designator cover / seal Main dimension
(mm)
Radial Clearance Lubrication Weight
(kg)

54.62 €

1000 4 Days Standard-80 x 125 x 22CN-0.794

Loading...

  1. 1

This page is Deep Groove Ball Bearing 60, Single Row, Steel, Both Sides Closure, part number 6016-N.
You can find the detail information about specifications and dimensions on part number 6016-N.

Variation of this product

Part Number
6000-2Z-CO7
6000-2Z-CO7-C3
6000-B-2DRS-L278-C3-FAG
6000-B-2DRS-L278-FAG
6000-B-2Z-L278-C3-FAG
6016-N-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (manufacturer type) Designator cover / seal Main dimension
(mm)
Radial Clearance Lubrication Weight
(kg)

2.42 €

10 Available 4 Days CO7Non-Contact Sealing Shield On Both Sides10 x 26 x 8CN-0.02

2.42 €

10 Available 4 Days CO7Non-Contact Sealing Shield On Both Sides10 x 26 x 8C3-0.02

4.09 €

10000 4 Days Standard-10 x 26 x 8C3L2780.018

4.09 €

10000 4 Days Standard-10 x 26 x 8CNL2780.018

3.66 €

10000 4 Days StandardNon-Contact Sealing Shield On Both Sides10 x 26 x 8C3L2780.018

54.62 €

1000 4 Days Standard-80 x 125 x 22C3-0.794

Tech Support