Deep Groove Ball Bearing 60, Stainless, Single Row, Open (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S602-X-HLC

Part Number
S602-X-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.26 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 2.5 x 8 x 2.8 Weight(kg) 0.001

This page is Deep Groove Ball Bearing 60, Stainless, Single Row, Open, part number S602-X-HLC.
You can find the detail information about specifications and dimensions on part number S602-X-HLC.

Tech Support