Deep Groove Ball Bearing 60..-C-HRS, Single Row, Generation C, Single Sealed, Steel Sheet Metal Cage (6001-C-HRS>V)

Deep Groove Ball Bearing 60..-C-HRS, Single Row, Generation C, Single Sealed, Steel Sheet Metal Cage 6001-C-HRS>V
  • Volume Discount

Product Details:

Manufacturer part number: 6001-C-HRS>V

Brand: FAG

Price: 4.05

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 8 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 5900 N

Radial load rating: 2370 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6001-C-HRS>V

Part Number
6001-C-HRS>V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)

4.05 €

10 Available 4 Days 288125900237024900 1/minCN0.02

Loading...

  1. 1

Basic information

Model series >V Designator cover / seal Contact seal on one side

This page is Deep Groove Ball Bearing 60..-C-HRS, Single Row, Generation C, Single Sealed, Steel Sheet Metal Cage, part number 6001-C-HRS>V.
You can find the detail information about specifications and dimensions on part number 6001-C-HRS>V.

Variation of this product

Part Number
6000-C-HRS>V
6001-C-HRS-C3>V
6002-C-HRS-C3>V
6002-C-HRS>V
6004-C-HRS-C3>V
6004-C-HRS>V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)

4.00 €

10 Available 4 Days 268105300197028500 1/minCN0.018

4.05 €

144 Available 4 Days 288125900237024900 1/minC30.02

4.32 €

1 Available 4 Days 329156300285020300 1/minC30.028

4.32 €

1 Available 4 Days 329156300285020300 1/minCN0.027

5.09 €

1 Available 4 Days 42122010600500015300 1/minC30.065

5.09 €

1 Available 4 Days 42122010600500015300 1/minCN0.063

Tech Support