Deep Groove Ball Bearing 62..-J20C, Single Row, Steel Sheet Metal Cage, Ceramic Coated (Part Numbers)

Deep Groove Ball Bearing 62..-J20C, Single Row, Steel Sheet Metal Cage, Ceramic Coated
  • Volume Discount
Deep groove ball bearing 62..-J20C, single row, steel sheet metal cage, ceramic coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6219-J20C-C3
6230-J20C-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

725.32 €

1 Available 4 Days 1703295116000820005300 1/min4950 1/min2.73

1,447.60 €

1 Available 4 Days 270451501870001680003350 1/min3350 1/min10.3

Loading...

  1. 1

Tech Support