Deep Groove Ball Bearing 62..-J20AB, Single Row, Steel Sheet Metal Cage, Ceramic Coated (6212-J20AB-C3)

Deep Groove Ball Bearing 62..-J20AB, Single Row, Steel Sheet Metal Cage, Ceramic Coated 6212-J20AB-C3
  • Volume Discount

Product Details:

Manufacturer part number: 6212-J20AB-C3

Brand: FAG

Price: 275.78

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 110 φ

Width B (or T): 22 mm

Bore diameter: 60 mm

Dynamic load rating (radial): 57000 N

Radial load rating: 36500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6212-J20AB-C3

Part Number
6212-J20AB-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

275.78 €

1 Available 4 Days 110226057000365009300 1/min6800 1/minC30.77

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62..-J20AB, Single Row, Steel Sheet Metal Cage, Ceramic Coated, part number 6212-J20AB-C3.
You can find the detail information about specifications and dimensions on part number 6212-J20AB-C3.

Variation of this product

Part Number
6213-J20AB-C3
6214-J20AB-C3
6215-J20AB-C3
6215-J20AB-C4
6216-J20AB-C3
6218-J20AB-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

277.85 €

1000 4 Days 120236563000415008600 1/min6300 1/minC30.979

318.22 €

1 Available 4 Days 125247066000440008200 1/min6100 1/minC31.07

338.29 €

1000 4 Days 130257570000490007800 1/min5900 1/minC31.16

355.58 €

1000 4 Days 130257570000490007800 1/min5900 1/minC41.16

392.46 €

1 Available 4 Days 140268077000550007300 1/min5500 1/minC31.44

448.68 €

1000 4 Days 1603090102000740006300 1/min5100 1/minC32.21

Tech Support