Deep Groove Ball Bearing 60..-H-2RSR, Single Row, H-Series, Double Sealed, Steel Sheet Metal Cage (Part Numbers)

Deep Groove Ball Bearing 60..-H-2RSR, Single Row, H-Series, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 60..-H-2RSR, single row, H-Series, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000-H-2RSR
6000-H-2RSR-C3
6001-H-2RSR
6001-H-2RSR-C3
6002-H-2RSR
6002-H-2RSR-C3
6003-H-2RSR
6003-H-2RSR-C3
6004-H-2RSR
6004-H-2RSR-C3
6005-H-2RSR
6005-H-2RSR-C3
6006-H-2RSR
6006-H-2RSR-C3
6007-H-2RSR
6007-H-2RSR-C3
6008-H-2RSR
6008-H-2RSR-C3
6009-H-2RSR
6009-H-2RSR-C3
6010-H-2RSR
6010-H-2RSR-C3
6011-H-2RSR
6011-H-2RSR-C3
6012-H-2RSR-SN
6012-H-2RSR-SN-C3
6013-H-2RSR-SN
6013-H-2RSR-SN-C3
6014-H-2RSR-SN
6014-H-2RSR-SN-C3
6015-H-2RSR-SN
6015-H-2RSR-SN-C3
6016-H-2RSR-SN
6016-H-2RSR-SN-C3
6017-H-2RSR-SN
6017-H-2RSR-SN-C3
6018-H-2RSR-SN
6018-H-2RSR-SN-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)

2.74 €

1 Available 4 Days 268104750196018200 1/minCN0.02
-

2.74 €

1 Available 4 Days 268104750196018200 1/minC30.02

2.77 €

1 Available 4 Days 288125400236015400 1/minCN0.021
-

2.77 €

1 Available 4 Days 288125400236015400 1/minC30.021

2.95 €

100 Available 4 Days 329155850285013100 1/minCN0.033
-

2.95 €

1 Available 4 Days 329155850285013100 1/minC30.033

3.28 €

1 Available 4 Days 3510176000324011700 1/minCN0.04
-

3.28 €

1 Available 4 Days 3510176000324011700 1/minC30.04

3.49 €

1 Available 4 Days 421220938050309900 1/minCN0.071
-

3.49 €

1 Available 4 Days 421220938050309900 1/minC30.071

3.98 €

1 Available 4 Days 4712251007058508400 1/minCN0.085
-

3.98 €

1 Available 4 Days 4712251007058508400 1/minC30.085

5.18 €

1 Available 4 Days 5513301323083007000 1/minCN0.126
-

5.18 €

1 Available 4 Days 5513301323083007000 1/minC30.126

6.05 €

1 Available 4 Days 62143515980102806200 1/minCN0.148
-

6.05 €

1 Available 4 Days 62143515980102806200 1/minC30.148

7.58 €

1 Available 4 Days 68154016780115405500 1/minCN0.2
-

7.58 €

1 Available 4 Days 68154016780115405500 1/minC30.2

9.89 €

1 Available 4 Days 75164519890139904900 1/minCN0.231
-

9.89 €

1 Available 4 Days 75164519890139904900 1/minC30.257

11.43 €

1 Available 4 Days 80165020770156004500 1/minCN0.254
-

11.43 €

1 Available 4 Days 80165020770156004500 1/minC30.254

14.62 €

1 Available 4 Days 90185526850195704150 1/minCN0.41
-

14.62 €

1 Available 4 Days 90185526850195704150 1/minC30.41

16.80 €

1 Available 4 Days 95186028020215103800 1/minCN0.386
-

16.80 €

1 Available 4 Days 95186028020215103800 1/minC30.386

34.25 €

1 Available 4 Days 100186532040249203550 1/minCN0.402
-

34.25 €

1 Available 4 Days 100186532040249203550 1/minC30.402

43.89 €

1 Available 4 Days 110207036770290803250 1/minCN0.588
-

43.89 €

1 Available 4 Days 110207036770290803250 1/minC30.588

45.62 €

1 Available 4 Days 115207538240317903000 1/minCN0.612
-

45.62 €

1 Available 4 Days 115207538240317903000 1/minC30.612

55.37 €

1 Available 4 Days 125228042330356402850 1/minCN0.849
-

55.37 €

1 Available 4 Days 125228042330356402850 1/minC30.849

61.92 €

1 Available 4 Days 130228552800444902700 1/minCN0.867
-

61.92 €

1 Available 4 Days 130228552800444902700 1/minC30.867

73.65 €

1 Available 4 Days 140249052340450802550 1/minCN1.17
-

73.65 €

1 Available 4 Days 140249052340450802550 1/minC31.17

Loading...

  1. 1

Basic information

Designator cover / seal Contact seal on both sides

Tech Support