Four Point Contact Bearing QJ2..-N2-MPA, Holding Grooves, Solid Brass Cage (QJ221-N2-MPA)

Four Point Contact Bearing QJ2..-N2-MPA, Holding Grooves, Solid Brass Cage QJ221-N2-MPA

Product Details:

Manufacturer part number: QJ221-N2-MPA

Brand: FAG

Price: 468.60

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 190 φ

Width B (or T): 36 mm

Bore diameter: 105 mm

Dynamic load rating (radial): 233000 N

Radial load rating: 255000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ221-N2-MPA

Part Number
QJ221-N2-MPA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

468.60 €

1000 4 Days 190361052330002550006200 1/min3450 1/minCN4.635

Loading...

  1. 1

This page is Four Point Contact Bearing QJ2..-N2-MPA, Holding Grooves, Solid Brass Cage, part number QJ221-N2-MPA.
You can find the detail information about specifications and dimensions on part number QJ221-N2-MPA.

Variation of this product

Part Number
QJ236-N2-MPA-C3
QJ248-N2-MPA
QJ248-N2-MPA-C3
QJ252-N2-MPA
QJ252-N2-MPA-C3
QJ256-N2-MPA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

1,716.85 €

1 4 Days 320521804350006800003600 1/min1870 1/minC319.494

4,988.74 €

1000 4 Days 4407224064000011100002550 1/min1330 1/minCN52.5

4,988.74 €

1000 4 Days 4407224064000011100002550 1/min1330 1/minC352.5

6,485.45 €

1000 4 Days 4808026084000016300002320 1/min1080 1/minCN69.2

6,485.45 €

1000 4 Days 4808026084000016300002320 1/min1080 1/minC369.2

7,859.31 €

1000 4 Days 5008028087000017500002210 1/min1000 1/minCN73.1

Tech Support