Cylindrical Roller bearing SL02..-A, Full Complement Roller Set, Two-Row, Non-Locating Bearing, Type SL02 (SL024996-A)

Cylindrical Roller bearing SL02..-A, Full Complement Roller Set, Two-Row, Non-Locating Bearing, Type SL02 SL024996-A
  • Volume Discount

Product Details:

Manufacturer part number: SL024996-A

Brand: INA

Price: 17,240.11

Delivery time: 4 Days


Technical Data:

Bore diameter: 360 mm

Outside diameter: 480 mm

Product size (width): 118 mm

Ref. speed rpm: 227 1/min

Limiting speed in rpm: 540 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL024996-A

Part Number
SL024996-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

17,240.11 €

1000 4 Days 360480118227 1/min540 1/min34500008800000CN167.5

Loading...

  1. 1

This page is Cylindrical Roller bearing SL02..-A, Full Complement Roller Set, Two-Row, Non-Locating Bearing, Type SL02, part number SL024996-A.
You can find the detail information about specifications and dimensions on part number SL024996-A.

Variation of this product

Part Number
SL024964-A
SL024964-A-C3
SL024968-A
SL024968-A-C3
SL024976-A
SL024996-A-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

6,516.06 €

1000 4 Days 320440118395 1/min800 1/min17000004050000CN53.2
-

6,516.06 €

1000 4 Days 320440118395 1/min800 1/min17000004050000C354.9

7,948.80 €

1000 4 Days 340460118375 1/min770 1/min17500004250000CN57.8
-

7,948.80 €

1000 4 Days 340460118375 1/min770 1/min17500004250000C357.8

10,965.22 €

1000 4 Days 380520140325 1/min680 1/min22500005500000CN90.5
-

17,240.11 €

1000 4 Days 360480118227 1/min540 1/min34500008800000C3162.77

Tech Support