Linear Recirculating Roller Bearing Unit, PR Series (Part Numbers)

Linear Recirculating Roller Bearing Unit, PR Series
Linear roller bearings, inch size mounting dimensions, PR..

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR14135-GR1/0-10

Part Number
PR14135-GR1/0-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,289.25 €

1000 4 Days

Loading...

  1. 1

Basic information

Basic Load Rating, Dynamic Rating(N) 435000 Product size (width)(mm) 76.2 Product size (length)(mm) 198
Height H(mm) 57.2 Basic static load rating [C 0](N) 345000 Weight(kg) 5.74

This page is Linear Recirculating Roller Bearing Unit, PR Series, part number PR14135-GR1/0-10.
You can find the detail information about specifications and dimensions on part number PR14135-GR1/0-10.

Tech Support