Needle Roller/Axial Cylindrical Roller Bearing ZARF, Double Direction, for Screw Mounting (ZARF2575-TV-A)

Needle Roller/Axial Cylindrical Roller Bearing ZARF, Double Direction, for Screw Mounting ZARF2575-TV-A
  • Volume Discount

Product Details:

Manufacturer part number: ZARF2575-TV-A

Brand: INA

Price: 404.95

Delivery time: 4 Days


Technical Data:

Fatigue load limit, radial [C ur]: 5200 N

Fatigue load limit, axial [C ua]: 7300 N

Bore diameter: 25 mm

Outside diameter: 75 mm

Height H: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZARF2575-TV-A

Part Number
ZARF2575-TV-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fatigue load limit, radial [C ur]
(N)
Fatigue load limit, axial [C ua]
(N)
Bore diameter
(mm)
Outside diameter
(mm)
Height H
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

404.95 €

1000 4 Days 52007300257550355002260086000360000.7

Loading...

  1. 1

This page is Needle Roller/Axial Cylindrical Roller Bearing ZARF, Double Direction, for Screw Mounting, part number ZARF2575-TV-A.
You can find the detail information about specifications and dimensions on part number ZARF2575-TV-A.

Variation of this product

Part Number
ZARF1762-TV-A
ZARF2068-TV-A
ZARF2080-TV-A
ZARF2590-TV-A
ZARF30105-TV-A
ZARF3080-TV-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fatigue load limit, radial [C ur]
(N)
Fatigue load limit, axial [C ua]
(N)
Bore diameter
(mm)
Outside diameter
(mm)
Height H
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

334.03 €

1000 4 Days 30008000176243260001400057000199000.41

359.83 €

1000 4 Days 34006400206846335001490076000224000.5

492.68 €

1000 4 Days 5200131002080606400022600141000360000.91

559.09 €

1000 4 Days 6000186002590608000024300199000415001.36

646.80 €

1000 4 Days 680022900301056610700026000265000470001.81

429.48 €

1000 4 Days 600085003080503900024300101000415000.76

Tech Support