Slewing Ring, Crossed Roller Bearing, without Gear Teeth, XSU14 Series (XSU140414)

Slewing Ring, Crossed Roller Bearing, without Gear Teeth, XSU14 Series XSU140414
  • Volume Discount

Product Details:

Manufacturer part number: XSU140414

Brand: INA

Price: 2,915.32

Delivery time: 4 Days


Technical Data:

Inside diameter: 344 mm

Outside diameter: 484 mm

Coating: -

Weight: 27.4 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSU140414

Part Number
XSU140414
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside diameter
(mm)
Outside diameter
(mm)
Coating Weight
(kg)

2,915.32 €

1000 4 Days 344484-27.4

Loading...

  1. 1

Basic information

Product type with centring rings Inner ring (yes / no) Yes Height H(mm) 56

This page is Slewing Ring, Crossed Roller Bearing, without Gear Teeth, XSU14 Series, part number XSU140414.
You can find the detail information about specifications and dimensions on part number XSU140414.

Variation of this product

Part Number
XSU140544
XSU140644
XSU140744
XSU140744-RR
XSU140844
XSU140944
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside diameter
(mm)
Outside diameter
(mm)
Coating Weight
(kg)

3,516.57 €

1000 4 Days 474614-36.1

4,279.54 €

1000 4 Days 574714-44.1

5,098.35 €

1000 4 Days 674814-51.58

6,373.55 €

1000 4 Days 674814RR (Protected against corrosion by Corrotect special coating)49.9

5,488.94 €

1000 4 Days 774914-60.05

8,821.17 €

1 Available 4 Days 8741014-67

Tech Support