Yoke Type Track Rollers PWTR..-2RS, Full Complement Cylindrical Roller Set, with Axial Guidance (PWTR20-2RS-RR-XL)

Yoke Type Track Rollers PWTR..-2RS, Full Complement Cylindrical Roller Set, with Axial Guidance PWTR20-2RS-RR-XL
  • Volume Discount

Product Details:

Manufacturer part number: PWTR20-2RS-RR-XL

Brand: INA

Price: 75.54

Delivery time: 4 Days


Technical Data:

Bore diameter: 20 mm

Outside diameter: 47 mm

Width Inner Ring [B]: 25 mm

Speed on Permanent Grease Lubrication [n D G]: 3800 1/min

Basic Dynamic Load Rating, Radial [C r w]: 24400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PWTR20-2RS-RR-XL

Part Number
PWTR20-2RS-RR-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Width Inner Ring [B]
(mm)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Weight
(kg)

75.54 €

1000 4 Days 204725380024400310000.24

Loading...

  1. 1

This page is Yoke Type Track Rollers PWTR..-2RS, Full Complement Cylindrical Roller Set, with Axial Guidance, part number PWTR20-2RS-RR-XL.
You can find the detail information about specifications and dimensions on part number PWTR20-2RS-RR-XL.

Variation of this product

Part Number
PWTR15-2RS-RR-XL
PWTR17-2RS-RR-XL
PWTR2052-2RS-RR-XL
PWTR25-2RS-RR-XL
PWTR2562-2RS-RR-XL
PWTR30-2RS-RR-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Width Inner Ring [B]
(mm)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Weight
(kg)

79.58 €

1000 4 Days 153519600012500149000.10

69.35 €

1000 4 Days 174021500014300182000.14

83.92 €

1000 4 Days 205225380027000355000.31

82.75 €

1000 4 Days 255225380025500335000.28

98.98 €

1000 4 Days 256225380030000425000.44

98.98 €

1000 4 Days 306229220035000445000.47

Tech Support