Support Roller, LR2..-2RS/2RSR Series (LR207-2RSR)

Support Roller, LR2..-2RS/2RSR Series LR207-2RSR
  • Volume Discount

Product Details:

Manufacturer part number: LR207-2RSR

Brand: INA

Price: 43.51

Delivery time: 4 Days


Technical Data:

Version: Standard

Design: Standard

External diameter D: 80 mm

Height [C]: 17 mm

Basic Dynamic Load Rating, Radial [C r w]: 21900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR207-2RSR

Part Number
LR207-2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Design External diameter D
(mm)
Height [C]
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Weight
(kg)

43.51 €

1 Available 4 Days StandardStandard8017219001240045000.4

Loading...

  1. 1

This page is Support Roller, LR2..-2RS/2RSR Series, part number LR207-2RSR.
You can find the detail information about specifications and dimensions on part number LR207-2RSR.

Variation of this product

Part Number
LR206-2RSR
LR206-X-2RSR
LR206-X-2RSR>A
LR207-2RSR>A
LR207-X-2RSR
LR207-X-2RSR>A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Design External diameter D
(mm)
Height [C]
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Weight
(kg)

34.95 €

1 Available 4 Days StandardStandard721617600990055000.33

38.45 €

1 Available 4 Days StandardCylindrical profile721617600990055000.33

38.45 €

1 Available 4 Days >ACylindrical profile721617600990055000.319

43.51 €

1 Available 4 Days >AStandard8017219001240045000.397

47.85 €

1 Available 4 Days StandardCylindrical profile8017219001240045000.4

47.85 €

1 Available 4 Days >ACylindrical profile8017219001240045000.397

Tech Support