Euromas X, Accessories, DIN rails DIN EN 60715 TH 15, galvanised steel

Euromas X, Accessories, DIN rails DIN EN 60715 TH 15, galvanised steel
  • Volume Discount
Notes:
For fixing screws see General Accessories.
C = DIN rail length in mm.
Matching terminals and terminal mounting on request.
Scope of delivery:
1 DIN rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TS 15.070.2
TS 15.110.2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length 
(mm)

1.53 €

1 Available 23 Days 70

2.13 €

1 Available 3 Days 110

Loading...

  1. 1

Basic information

Rail Type DIN Rail Material Steel Model DIN rail (top hat rail) 15 mm
Surface finishing Galvanised Punch shape Long-slot Material thickness (mm) 1
Height (mm) 15

Tech Support