Assembly tool, for lateral plungers plastic spring (22150.0840)

Assembly tool, for lateral plungers plastic spring 22150.0840

Product Details:

Manufacturer part number: 22150.0840

Brand: HALDER

Price: 16.36

Delivery time: 3 Days


Technical Data:

d1: 6 mm

Weight: 23 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22150.0840

Part Number
22150.0840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
Weight
(g)

16.36 €

1 3 Days 10623

Loading...

  1. 1

Basic information

Description assembly tool Branch medical / rehab technology / hospital equipment / food processing / packaging machinery / machine construction, general Preferential Origin CE

This page is Assembly tool, for lateral plungers plastic spring, part number 22150.0840.
You can find the detail information about specifications and dimensions on part number 22150.0840.

Variation of this product

Part Number
22150.0841
22150.0842
22150.0843
22150.0844
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1
(mm)
Weight
(g)

21.70 €

1 3 Days 10847

25.10 €

1 3 Days 101046

28.29 €

1 3 Days 101296

43.67 €

1 3 Days 1016145

Tech Support