Lifting Pins, self-locking, with handle (Part Numbers)

Lifting Pins, self-locking, with handle

The carrying element can be used universally for transporting workpieces, workholding systems, loudspeaker boxes, containers etc. using manual force.

Corrosion and weathering resistant, thus also suitable for outdoor application. Very solid, precipitation-hardened pin with an extreme load capacity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22351.0005
22351.0010
22351.0015
22351.0020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
Nominal diameter
(inch)
d5 min.
(mm)
Location hole [H11]
(mm)

121.56 €

1 3 Days 1089.35358.753689.858

121.56 €

1 3 Days 108.39.65358.75368.10.058.3

127.14 €

1 3 Days 101011.75010.136.51012.210

135.61 €

1 3 Days 101214.25010.936.51214.712

Loading...

  1. 1

Basic information

d3(mm) 21.5 d4(mm) 14 l3(mm) 18.7
l5(mm) 100 Conflict Minerals free yes REACH compliant yes
Temperature max.(°F) 250 Material Spring Stainless Steel Material Handle Aluminium, blue anodised
Press button Aluminium, blue anodised F1(N) 500

Tech Support