Magnetic tape scale with incremental coding, 5 mm pole length (21725) (21725-010X2000)

Magnetic tape scale with incremental coding, 5 mm pole length (21725) 21725-010X2000

Product Details:

Manufacturer part number: 21725-010X2000

Brand: NORELEM

Price: 294.27

Delivery time: 4 Days


Technical Data:

L=Length: 2000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21725-010X2000

Part Number
21725-010X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

294.27 €

1 4 Days 2000

Loading...

  1. 1

Basic information

Main material Magnetic platic strip B1=Width(mm) 10 Precision(mm) 0.1

This page is Magnetic tape scale with incremental coding, 5 mm pole length (21725), part number 21725-010X2000.
You can find the detail information about specifications and dimensions on part number 21725-010X2000.

Variation of this product

Part Number
21725-010X1000
21725-010X10000
21725-010X3000
21725-010X4000
21725-010X5000
21725-010X6000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

147.15 €

1 4 Days 1000

1,471.43 €

1 4 Days 10000

441.43 €

1 4 Days 3000

588.58 €

1 4 Days 4000

735.73 €

1 4 Days 5000

882.87 €

1 4 Days 6000

Tech Support